Rexnord KS5 Seals Bearing Parts & Kits - KS5
Part #:10409286
Catalog #:KS5
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Speed (RPM): | 2500 rpm | Size Code: | 5 |
| Product: | K Type Seal Kits-Light Contact Single Lip | Bearing Brand: | REX ROLLER BEARING |
| Bearing Type: | NO BEARING |
General Specifications
| UPC: | 698210671914 | Weight: | 0.30 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN |

