Rexnord KS6 Seals Bearing Parts & Kits - KS6
Part #:10412993
Catalog #:KS6
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | K Type Seal Kits-Light Contact Single Lip | Bearing Brand: | REX ROLLER BEARING |
| Bearing Type: | NO BEARING | Maximum Speed (RPM): | 2300 rpm |
| Size Code: | 6 |
General Specifications
| UPC: | 698210671921 | Weight: | 0.30 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 4016935050 |
| Country of Origin: | Taiwan, Republic of China |

