Rexnord KS9 Seals Bearing Parts & Kits - KS9
Part #:10415287
Catalog #:KS9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | NO BEARING | Bearing Brand: | REX ROLLER BEARING |
| Size Code: | 9 | Product: | K Type Seal Kits-Light Contact Single Lip |
| Maximum Speed (RPM): | 1400 rpm |
General Specifications
| UPC: | 698210671952 | Weight: | 0.40 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.25 IN |

