Link-Belt LB681113R Seals Bearing Parts & Kits - LB681113R
Part #:10418387
Catalog #:LB681113R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | LER Type Seals | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Bearing Type: | NO BEARING | Bore Size (in): | 6.9375 in |
General Specifications
| UPC: | 662327048457 | Weight: | 0.90 LB |
| Packaged Length: | 8.38 IN | Packaged Width: | 2.88 IN |
| Packaged Height: | 8.38 IN | HTC: | 8484200000 |
| Country of Origin: | United States of America |

