Link-Belt LB681123R Seals Bearing Parts & Kits - LB681123R
Part #:10439673
Catalog #:LB681123R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | LER Type Seals | Bearing Type: | NO BEARING |
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Bore Size (in): | 7 in |
General Specifications
| UPC: | 662327048518 | Weight: | 2.05 LB |
| Packaged Length: | 8.38 IN | Packaged Width: | 2.88 IN |
| Packaged Height: | 8.38 IN | HTC: | 8484200000 |
| Country of Origin: | United States of America |

