Link-Belt LB681153R Seals Bearing Parts & Kits - LB681153R
Part #:10416806
Catalog #:LB681153R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | NO BEARING | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Product: | LER Type Seals | Bore Size (in): | 7.1875 in |
General Specifications
| UPC: | 662327048549 | Weight: | 1.50 LB |
| Packaged Length: | 9.19 IN | Packaged Width: | 2.56 IN |
| Packaged Height: | 9.00 IN | HTC: | 84829900 |

