Link-Belt LB681283R Seals Bearing Parts & Kits - LB681283R
Part #:10425840
Catalog #:LB681283R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | NO BEARING | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Product: | LER Type Seals | Bore Size (in): | 8 in |
General Specifications
| UPC: | 662327048631 | Weight: | 4.00 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 10.00 IN | HTC: | 8484200000 |
| Country of Origin: | United States of America |

