Link-Belt LB68393R Seals Bearing Parts & Kits - LB68393R
Part #:10438975
Catalog #:LB68393R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Bearing Type: | NO BEARING |
| Product: | LER Type Seals | Bore Size (in): | 2.4375 in |
General Specifications
| UPC: | 662327048709 | Weight: | 0.37 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | HTC: | 8484200000 |
| Country of Origin: | United States of America |

