Link-Belt LB68433RA Seals Bearing Parts & Kits - LB68433RA
Part #:10427258
Catalog #:LB68433RA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | LER Type Seals | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Bearing Type: | NO BEARING | Bore Size (in): | 2.6875 in |
General Specifications
| UPC: | 793699274486 | Weight: | 1.00 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | Country of Origin: | United States of America |

