Link-Belt LB68483R Seals Bearing Parts & Kits - LB68483R
Part #:10442667
Catalog #:LB68483R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | LER Type Seals | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Bearing Type: | NO BEARING | Bore Size (in): | 3 in |
General Specifications
| UPC: | 662327048938 | Weight: | 0.50 LB |
| Packaged Length: | 3.69 IN | Packaged Width: | 3.69 IN |
| Packaged Height: | 2.13 IN | HTC: | 84829900 |

