Link-Belt LB68553RA Seals Bearing Parts & Kits - LB68553RA
Part #:10422836
Catalog #:LB68553RA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | NO BEARING | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Product: | LER Type Seals | Bore Size (in): | 3.4375 in |
General Specifications
| UPC: | 793699269772 | Weight: | 0.25 LB |
| Packaged Length: | 5.31 IN | Packaged Width: | 5.31 IN |
| Packaged Height: | 2.19 IN | HTC: | 8484200000 |
| Country of Origin: | China |

