Link-Belt LB68793R Seals Bearing Parts & Kits - LB68793R
Part #:10415311
Catalog #:LB68793R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Product: | LER Type Seals |
| Bearing Type: | NO BEARING | Bore Size (in): | 4.9375 in |
General Specifications
| UPC: | 662327049560 | Weight: | 1.00 LB |
| Packaged Length: | 6.00 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 7616995190 |
| Country of Origin: | United States of America |

