Link-Belt LB68953R Seals Bearing Parts & Kits - LB68953R
Part #:10407802
Catalog #:LB68953R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU | Bearing Type: | NO BEARING |
| Product: | LER Type Seals | Bore Size (in): | 5.9375 in |
General Specifications
| UPC: | 662327049829 | Weight: | 2.00 LB |
| Packaged Length: | 7.25 IN | Packaged Width: | 2.25 IN |
| Packaged Height: | 7.25 IN | HTC: | 8484200000 |
| Country of Origin: | United States of America |

