Link-Belt LB69313RA Seals Bearing Parts & Kits - LB69313RA
Part #:10436618
Catalog #:LB69313RA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | LER Type Seals | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Bearing Type: | NO BEARING | Bore Size (in): | 1.9375 in |
General Specifications
| UPC: | 793699276084 | Weight: | 1.00 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84829900 |

