Link-Belt LB69323R Seals Bearing Parts & Kits - LB69323R
Part #:10409306
Catalog #:LB69323R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | LER Type Seals | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Bearing Type: | NO BEARING | Bore Size (in): | 2 in |
General Specifications
| UPC: | 662327050177 | Weight: | 0.50 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84829900 |

