Link-Belt LB69353R Seals Bearing Parts & Kits - LB69353R
Part #:10438989
Catalog #:LB69353R
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | NO BEARING | Bearing Brand: | LINK-BELT SPHER SPLIT BLKS TU |
| Product: | LER Type Seal Rings-Multi-Labyrinth Metal Triple | Bore Size (in): | 2.1875 in |
General Specifications
| UPC: | 662327050245 | Weight: | 0.26 LB |
| Packaged Length: | 3.00 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 84829900 |

