Rexnord MS11V Seals Bearing Parts & Kits - MS11V
Part #:10433711
Catalog #:MS11V
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | M Type Seal Kits-Viton-Spring Loaded Heavy Contact | Maximum Speed (RPM): | 1200 rpm |
| Size Code: | 11 | Bearing Brand: | REX ROLLER BEARING |
| Bearing Type: | NO BEARING |
General Specifications
| UPC: | 793699255140 | Weight: | 0.80 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 5.00 IN |
| Packaged Height: | 3.00 IN |

