Rexnord MS2 Seals Bearing Parts & Kits - MS2
Part #:10428900
Catalog #:MS2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | REX ROLLER BEARING | Size Code: | 2 |
| Bearing Type: | NO BEARING | Maximum Speed (RPM): | 4400 rpm |
| Product: | M Type Seal Kits-Spring Loaded Heavy Contact |
General Specifications
| UPC: | 698210671983 | Weight: | 0.10 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 4016935050 |
| Country of Origin: | Mexico |

