Rexnord ZS15NEW Seals Bearing Parts & Kits - ZS15NEW
Part #:10443463
Catalog #:ZS15NEW
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | NO BEARING | Bearing Brand: | REX ROLLER BEARING |
| Size Code: | 15 | Product: | Z Type Seal Kits-Clearance |
| Maximum Speed (RPM): | 900 rpm |
General Specifications
| UPC: | 698210844578 | Weight: | 5.50 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.00 IN |
| Packaged Height: | 2.00 IN | HTC: | 8483903000 |
| Country of Origin: | Mexico |

