Rexnord ZS3 Seals Bearing Parts & Kits - ZS3
Part #:10407037
Catalog #:ZS3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Size Code: | 3 | Maximum Speed (RPM): | 5700 rpm |
| Bearing Brand: | REX ROLLER BEARING | Product: | Z Type Seal Kits-Clearance |
| Bearing Type: | NO BEARING |
General Specifications
| UPC: | 698210671747 | Weight: | 0.20 LB |
| Packaged Length: | 2.50 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 1.50 IN |

