Rexnord ZS7 Seals Bearing Parts & Kits - ZS7
Part #:10443466
Catalog #:ZS7
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Type: | NO BEARING | Size Code: | 7 |
| Product: | Z Type Seal Kits-Clearance | Bearing Brand: | REX ROLLER BEARING |
| Maximum Speed (RPM): | 3650 rpm |
General Specifications
| UPC: | 698210671785 | Weight: | 0.30 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.25 IN |

