Rexnord ZS8 Seals Bearing Parts & Kits - ZS08
Part #:10438761
Catalog #:ZS08
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Size Code: | 8 | Maximum Speed (RPM): | 3300 rpm |
| Bearing Brand: | REX ROLLER BEARING | Bearing Type: | NO BEARING |
| Product: | Z Type Seal Kits-Clearance |
General Specifications
| UPC: | 698210671792 | Weight: | 0.40 LB |
| Packaged Length: | 4.50 IN | Packaged Width: | 4.50 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483903000 |
| Country of Origin: | United States of America |

