Link-Belt LC112 Take-up Frames Bearing Parts & Kits - LC112
Part #:10441184
Catalog #:LC112
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Mounting Plate Bolt Hole Spacing (in): | 5 15/16 in | Size Code: | 205 |
| Frame Length (in): | 23 in | Distance from Mounting Surface to Top of Frame (in): | 2 1/8 in |
| Minimum Mounting Plate Bolt Hole Spacing (in): | 3 in | Frame Bolt Hole Spacing Between Paired Mounting Bolts (in): | 21 1/4 in |
| Bearing Type: | NO BEARING | Frame Bolt Hole Spacing in Width Direction (in): | 1 5/8 in |
| Distance from Frame Bolt Hole Center to Bearing Centerline (in): | 5 in | Mounting Pad Width (in): | 1 3/4 in |
| Product: | LC Take-up Frames | Mounting Bolt Size (in): | 5/16 in |
| Take-up Frame Assembly Type: | Conveyor Take-Up Light Duty | Frame Mounting Pad Length (in): | 1 3/4 in |
| Frame Material: | Welded Steel | Travel Length (in): | 12 in |
| Frame Bolt Hole Spacing (in): | 22 in | Series: | LC Take-up Frames |
| Mounting Pad Height (in): | 3/16 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Frame Pad Width (in): | 2 5/8 in | Distance From Frame Mounting Surface to Rod Centerline (in): | 1 1/16 in |
General Specifications
| UPC: | 662327050900 | Weight: | 6.57 LB |
| Country of Origin: | Mexico |

