Link-Belt LHD2036 Take-up Frames Bearing Parts & Kits - LHD2036
Part #:10427271
Catalog #:LHD2036
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Length (in): | 55 in | Series: | LHD Take-up Frames |
| Housing Coating: | POWDER COATED | Frame Pad Width (in): | 5 in |
| Frame Type: | Top Mount Protected Screw | Frame Bolt Hole Spacing (in): | 53 in |
| Travel Length (in): | 36 in | Bearing Type: | NO BEARING |
| Bearing Housing Material: | STEEL | Distance from End of Rod to Bearing Centerline (in): | 8 1/2 in |
| Mounting Pad Height (in): | 1/4 in | Product: | LHD Take-up Frames |
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Mounting Pad Length (in): | 11 in |
| Frame Width (in): | 6 1/4 in | Bearing Housing: | TUFR TOP MT PB 36IN |
| Available Shaft Sizes (in): | 7/8-1 15/16 in | Frame Bolt Hole Spacing in Width Direction (in): | 2 1/2 in |
| Frame Width at Top of Frame (in): | 4 in | Take-up Frame Assembly Type: | Protected Screw Type |
| Frame Height (in): | 5 1/4 in | Mounting Bolt Size (in): | 5/8 in |
| Frame Mounting Pad Length (in): | 4 in | Distance From Frame Mounting Surface to Rod Centerline (in): | 2 in |
| Rod Diameter (in): | 3/4 in | Frame Material: | Welded Steel |
General Specifications
| UPC: | 662327968342 | Weight: | 65.00 LB |

