Link-Belt LHD2048 Take-up Frames Bearing Parts & Kits - LHD2048
Part #:10436626
Catalog #:LHD2048
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Bolt Size (in): | 5/8 in | Bearing Housing: | TUFR TOP MT PB 48IN |
| Travel Length (in): | 48 in | Housing Coating: | POWDER COATED |
| Available Shaft Sizes (in): | 7/8-1 15/16 in | Frame Bolt Hole Spacing (in): | 65 in |
| Frame Mounting Pad Length (in): | 4 in | Distance From Frame Mounting Surface to Rod Centerline (in): | 2 in |
| Series: | LHD Take-up Frames | Distance from End of Rod to Bearing Centerline (in): | 8 1/2 in |
| Rod Diameter (in): | 3/4 in | Mounting Pad Length (in): | 11 in |
| Bearing Type: | NO BEARING | Mounting Pad Height (in): | 1/4 in |
| Frame Length (in): | 67 in | Frame Pad Width (in): | 5 in |
| Product: | LHD Take-up Frames | Take-up Frame Assembly Type: | Protected Screw Type |
| Bearing Housing Material: | STEEL | Frame Bolt Hole Spacing in Width Direction (in): | 2 1/2 in |
| Frame Material: | Welded Steel | Frame Height (in): | 5 1/4 in |
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Frame Width at Top of Frame (in): | 4 in |
| Frame Width (in): | 6 1/4 in |
General Specifications
| UPC: | 793699504309 | Weight: | 81.00 LB |

