Link-Belt LHD2536 Take-up Frames Bearing Parts & Kits - LHD2536
Part #:10436627
Catalog #:LHD2536
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product: | LHD Take-up Frames | Frame Pad Width (in): | 5 1/2 in |
| Bearing Housing: | TUFR TOP MT PB 36IN | Available Shaft Sizes (in): | 2-2 3/16 in |
| Frame Length (in): | 59 1/4 in | Rod Diameter (in): | 1 in |
| Frame Material: | Welded Steel | Distance from End of Rod to Bearing Centerline (in): | 10 3/8 in |
| Frame Height (in): | 6 1/4 in | Bearing Type: | NO BEARING |
| Frame Width at Top of Frame (in): | 5 in | Travel Length (in): | 36 in |
| Frame Mounting Pad Length (in): | 5 in | Frame Bolt Hole Spacing (in): | 56 3/4 in |
| Series: | LHD Take-up Frames | Mounting Bolt Size (in): | 5/8 in |
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Take-up Frame Assembly Type: | Protected Screw Type |
| Housing Coating: | POWDER COATED | Mounting Pad Height (in): | 3/8 in |
| Bearing Housing Material: | STEEL | Frame Bolt Hole Spacing in Width Direction (in): | 3 in |
| Distance From Frame Mounting Surface to Rod Centerline (in): | 2 9/16 in | Mounting Pad Length (in): | 13 1/4 in |
| Frame Width (in): | 7 1/8 in |
General Specifications
| UPC: | 662327968380 | Weight: | 103.00 LB |

