Link-Belt LHD3012 Take-up Frames Bearing Parts & Kits - LHD3012
Part #:10419799
Catalog #:LHD3012
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Bearing Housing: | TUFR TOP MT PB 12IN |
| Bearing Housing Material: | STEEL | Series: | LHD Take-up Frames |
| Product: | LHD Take-up Frames | Bearing Type: | NO BEARING |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 793699504217 | Weight: | 158.00 LB |

