Link-Belt LHD3036 Take-up Frames Bearing Parts & Kits - LHD3036
Part #:10415325
Catalog #:LHD3036
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Bolt Hole Spacing in Width Direction (in): | 3 in | Frame Type: | Top Mount Protected Screw |
| Bearing Housing: | TUFR TOP MT PB 36IN | Frame Width at Top of Frame (in): | 6 in |
| Product: | LHD Take-up Frames | Frame Pad Width (in): | 6 1/2 in |
| Frame Bolt Hole Spacing (in): | 59 1/2 in | Rod Diameter (in): | 1 in |
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Frame Width (in): | 9 in |
| Housing Coating: | POWDER COATED | Frame Length (in): | 62 1/4 in |
| Take-up Frame Assembly Type: | Protected Screw Type | Mounting Pad Height (in): | 1/2 in |
| Mounting Bolt Size (in): | 3/4 in | Frame Material: | Welded Steel |
| Bearing Type: | NO BEARING | Distance from End of Rod to Bearing Centerline (in): | 11 3/4 in |
| Series: | LHD Take-up Frames | Frame Height (in): | 7 in |
| Available Shaft Sizes (in): | 3 7/16 in | Mounting Pad Length (in): | 14 1/4 in |
| Bearing Housing Material: | STEEL | Distance From Frame Mounting Surface to Rod Centerline (in): | 2 1/2 in |
| Travel Length (in): | 36 in | Frame Mounting Pad Length (in): | 6 in |
General Specifications
| UPC: | 662327968427 | Weight: | 183.00 LB |

