Link-Belt LHD3518 Take-up Frames Bearing Parts & Kits - LHD3518
Part #:10441192
Catalog #:LHD3518
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Available Shaft Sizes (in): | 3 3/16-3 1/2 in | Frame Width at Top of Frame (in): | 6 in |
| Frame Mounting Pad Length (in): | 6 in | Mounting Pad Length (in): | 16 in |
| Series: | LHD Take-up Frames | Product: | LHD Take-up Frames |
| Bearing Housing: | TUFR TOP MT PB 12IN | Take-up Frame Assembly Type: | Protected Screw Type |
| Bearing Type: | NO BEARING | Rod Diameter (in): | 1 1/4 in |
| Frame Length (in): | 46 in | Travel Length (in): | 18 in |
| Mounting Pad Height (in): | 1/2 in | Bearing Housing Material: | STEEL |
| Frame Width (in): | 9 in | Frame Height (in): | 7 in |
| Distance from End of Rod to Bearing Centerline (in): | 12 5/8 in | Mounting Bolt Size (in): | 3/4 in |
| Frame Pad Width (in): | 6 1/2 in | Frame Material: | Welded Steel |
| Frame Bolt Hole Spacing (in): | 43 1/4 in | Frame Bolt Hole Spacing in Width Direction (in): | 3 in |
| Distance From Frame Mounting Surface to Rod Centerline (in): | 2 1/2 in | Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662327968434 | Weight: | 190.00 LB |

