Link-Belt LHD3548 Take-up Frames Bearing Parts & Kits - LHD3548
Part #:10416827
Catalog #:LHD3548
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Pad Width (in): | 6 1/2 in | Bearing Type: | NO BEARING |
| Series: | LHD Take-up Frames | Housing Coating: | POWDER COATED |
| Frame Height (in): | 7 in | Frame Material: | Welded Steel |
| Frame Bolt Hole Spacing (in): | 73 1/4 in | Distance From Frame Mounting Surface to Rod Centerline (in): | 2 1/2 in |
| Rod Diameter (in): | 1 1/4 in | Mounting Pad Length (in): | 16 in |
| Bearing Housing Material: | STEEL | Frame Mounting Pad Length (in): | 6 in |
| Frame Width at Top of Frame (in): | 6 in | Mounting Bolt Size (in): | 3/4 in |
| Mounting Pad Height (in): | 1/2 in | Bearing Housing: | TUFR TOP MT PB 48IN |
| Travel Length (in): | 48 in | Available Shaft Sizes (in): | 3 3/16-3 1/2 in |
| Distance from End of Rod to Bearing Centerline (in): | 12 5/8 in | Product: | LHD Take-up Frames |
| Frame Length (in): | 76 in | Frame Bolt Hole Spacing in Width Direction (in): | 3 in |
| Frame Width (in): | 9 in | Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED |
| Take-up Frame Assembly Type: | Protected Screw Type |
General Specifications
| UPC: | 793699504347 | Weight: | 234.00 LB |

