Link-Belt LHD4012 Take-up Frames Bearing Parts & Kits - LHD4012
Part #:10419800
Catalog #:LHD4012
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series: | LHD Take-up Frames | Take-up Frame Assembly Type: | Protected Screw Type |
| Frame Width (in): | 9 13/16 in | Frame Bolt Hole Spacing in Width Direction (in): | 3 in |
| Rod Diameter (in): | 1 1/2 in | Frame Pad Width (in): | 6 1/2 in |
| Bearing Housing Material: | STEEL | Frame Bolt Hole Spacing (in): | 41 1/4 in |
| Frame Material: | Welded Steel | Mounting Pad Length (in): | 20 in |
| Distance from End of Rod to Bearing Centerline (in): | 14 5/8 in | Bearing Type: | NO BEARING |
| Mounting Pad Height (in): | 1/2 in | Distance From Frame Mounting Surface to Rod Centerline (in): | 2 1/2 in |
| Available Shaft Sizes (in): | 4 15/16-5 in | Frame Height (in): | 7 in |
| Product: | LHD Take-up Frames | Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED |
| Bearing Housing: | TUFR TOP MT PB 12IN | Frame Mounting Pad Length (in): | 6 in |
| Mounting Bolt Size (in): | 3/4 in | Frame Length (in): | 44 in |
| Travel Length (in): | 12 in | Frame Width at Top of Frame (in): | 7 in |
| Housing Coating: | POWDER COATED |
General Specifications
| UPC: | 662327968465 | Weight: | 175.00 LB |

