Link-Belt LHD4024 Take-up Frames Bearing Parts & Kits - LHD4024
Part #:10424277
Catalog #:LHD4024
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Take-up Frame Assembly Type: | Protected Screw Type | Mounting Pad Length (in): | 20 in |
| Frame Height (in): | 7 in | Bearing Housing: | TUFR TOP MT PB 24IN |
| Product: | LHD Take-up Frames | Available Shaft Sizes (in): | 4 15/16-5 in |
| Frame Bolt Hole Spacing (in): | 53 1/4 in | Series: | LHD Take-up Frames |
| Frame Material: | Welded Steel | Distance From Frame Mounting Surface to Rod Centerline (in): | 2 1/2 in |
| Bearing Type: | NO BEARING | Bearing Housing Material: | STEEL |
| Frame Width at Top of Frame (in): | 7 in | Travel Length (in): | 24 in |
| Frame Bolt Hole Spacing in Width Direction (in): | 3 in | Mounting Bolt Size (in): | 3/4 in |
| Housing Coating: | POWDER COATED | Frame Mounting Pad Length (in): | 6 in |
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Distance from End of Rod to Bearing Centerline (in): | 14 5/8 in |
| Mounting Pad Height (in): | 1/2 in | Frame Width (in): | 9 13/16 in |
| Rod Diameter (in): | 1 1/2 in | Frame Length (in): | 56 in |
| Frame Pad Width (in): | 6 1/2 in |
General Specifications
| UPC: | 662327968489 | Weight: | 265.00 LB |

