Link-Belt LHD4048 Take-up Frames Bearing Parts & Kits - LHD4048
Part #:10415327
Catalog #:LHD4048
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Coating: | POWDER COATED | Frame Bolt Hole Spacing (in): | 77 1/4 in |
| Bearing Type: | NO BEARING | Available Shaft Sizes (in): | 4 15/16-5 in |
| Mounting Bolt Size (in): | 3/4 in | Frame Width (in): | 9 13/16 in |
| Frame Bolt Hole Spacing in Width Direction (in): | 3 in | Bearing Housing: | TUFR TOP MT PB 48IN |
| Bearing Housing Material: | STEEL | Frame Material: | Welded Steel |
| Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED | Mounting Pad Length (in): | 20 in |
| Mounting Pad Height (in): | 1/2 in | Travel Length (in): | 48 in |
| Rod Diameter (in): | 1 1/2 in | Frame Mounting Pad Length (in): | 6 in |
| Frame Height (in): | 7 in | Distance From Frame Mounting Surface to Rod Centerline (in): | 2 1/2 in |
| Series: | LHD Take-up Frames | Frame Length (in): | 80 in |
| Take-up Frame Assembly Type: | Protected Screw Type | Frame Pad Width (in): | 6 1/2 in |
| Frame Width at Top of Frame (in): | 7 in | Product: | LHD Take-up Frames |
| Distance from End of Rod to Bearing Centerline (in): | 14 5/8 in |
General Specifications
| UPC: | 662327968519 | Weight: | 300.00 LB |

