Link-Belt LHD5024 Take-up Frames Bearing Parts & Kits - LHD5024
Part #:10433612
Catalog #:LHD5024
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Distance From Frame Mounting Surface to Rod Centerline (in): | 3 3/8 in | Housing Coating: | POWDER COATED |
| Mounting Pad Height (in): | 1/2 in | Rod Diameter (in): | 1 1/2 in |
| Mounting Bolt Size (in): | 7/8 in | Frame Width at Top of Frame (in): | 8 1/2 in |
| Product: | LHD Take-up Frames | Bearing Type: | NO BEARING |
| Frame Width (in): | 11 1/4 in | Distance from End of Rod to Bearing Centerline (in): | 17 1/2 in |
| Take-up Frame Assembly Type: | Protected Screw Type | Bearing Brand: | LINK-BELT ROLLER SOLID HOUSED |
| Frame Height (in): | 7 3/4 in | Frame Length (in): | 61 1/2 in |
| Frame Bolt Hole Spacing in Width Direction (in): | 4 in | Frame Bolt Hole Spacing (in): | 59 in |
| Bearing Housing: | TUFR TOP MT PB 24IN | Frame Pad Width (in): | 7 in |
| Travel Length (in): | 24 in | Series: | LHD Take-up Frames |
| Bearing Housing Material: | STEEL | Frame Material: | Welded Steel |
| Frame Mounting Pad Length (in): | 6 3/4 in | Mounting Pad Length (in): | 23 1/2 in |
General Specifications
| UPC: | 662327968533 | Weight: | 325.00 LB |

