Browning Standard Duty Center Pull Take Up Frame: 12 Inches Travel - 12SF39
Part #:3151107
Catalog #:12SF39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Center Pull | Style: | Standard Duty Center Pull |
| Material: | Steel | Travel Distance: | 12 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532094 | Weight: | 22.10 LB |
| Packaged Length: | 21.25 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.72 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

