Browning Standard Duty Center Pull Take Up Frame: 18 Inches Travel - 18SF31
Part #:3151081
Catalog #:18SF31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | Standard Duty Center Pull | Material: | Steel |
| Type: | Center Pull | Travel Distance: | 18 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532124 | Weight: | 16.25 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 11.50 IN |
| Packaged Height: | 6.00 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

