Browning Standard Duty Center Pull Take Up Frame: 6 Inches Travel - 6SF16
Part #:3150984
Catalog #:6SF16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Center Pull | Material: | Steel |
| Style: | Standard Duty Center Pull | Travel Distance: | 6 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532247 | Weight: | 5.05 LB |
| Packaged Length: | 11.50 IN | Packaged Width: | 4.06 IN |
| Packaged Height: | 2.44 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

