Sealmaster Standard Duty Center Pull Take Up Frame: 6 Inches Travel - STH 12 TO 16-6 DZU
Part #:716112
Catalog #:STH 12 TO 16-6 DZU
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | Standard Duty Center Pull | Material: | Steel |
| Type: | Center Pull | Travel Distance: | 6 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662461210864 | Weight: | 10.50 LB |
| Packaged Length: | 15.00 IN | Packaged Width: | 7.56 IN |
| Packaged Height: | 1.94 IN | HTC: | 8483.30.8020 |
| Country of Origin: | United States of America |

