Browning Standard Duty Center Pull Take Up Frame: 9 Inches Travel - 9SF39
Part #:3151099
Catalog #:9SF39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Center Pull | Material: | Steel |
| Style: | Standard Duty Center Pull | Travel Distance: | 9 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532377 | Weight: | 19.30 LB |
| Packaged Length: | 18.25 IN | Packaged Width: | 6.38 IN |
| Packaged Height: | 3.72 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

