Sealmaster Standard Duty Center Pull Take Up Frame: 9 Inches Travel - STH 20 TO 23-9 DZU
Part #:716120
Catalog #:STH 20 TO 23-9 DZU
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | Standard Duty Center Pull | Type: | Center Pull |
| Material: | Steel | Travel Distance: | 9 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662461210918 | Weight: | 14.10 LB |
| Packaged Length: | 19.69 IN | Packaged Width: | 8.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.30.8020 |
| Country of Origin: | United States of America |

