Browning Standard Duty Top Mount Take Up Frame: 12 Inches Travel - 12TF39
Part #:3151180
Catalog #:12TF39
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Top Mount | Style: | Standard Duty Top Mount |
| Material: | Steel | Travel Distance: | 12 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532117 | Weight: | 17.63 LB |
| Packaged Length: | 6.20 IN | Packaged Width: | 28.10 IN |
| Packaged Height: | 6.80 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

