Browning Standard Duty Top Mount Take Up Frame: 18 Inches Travel - 18TF31
Part #:3151172
Catalog #:18TF31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | Standard Duty Top Mount | Type: | Top Mount |
| Material: | Steel | Travel Distance: | 18 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532179 | Weight: | 13.27 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 30.20 IN |
| Packaged Height: | 6.60 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

