Browning Standard Duty Top Mount Take Up Frame: 6 Inches Travel - 6TF31
Part #:3151149
Catalog #:6TF31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Type: | Top Mount |
| Style: | Standard Duty Top Mount | Travel Distance: | 6 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532322 | Weight: | 8.61 LB |
| Packaged Length: | 19.10 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 4.70 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

