Browning Standard Duty Top Mount Take Up Frame: 9 Inches Travel - 9TF31
Part #:3151156
Catalog #:9TF31
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Top Mount | Material: | Steel |
| Style: | Standard Duty Top Mount | Travel Distance: | 9 Inches |
| Component Description: | Frame Only |
General Specifications
| UPC: | 662289532391 | Weight: | 9.96 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 24.10 IN |
| Packaged Height: | 6.60 IN | HTC: | 8483.30.4040 |
| Country of Origin: | United States of America |

