Link-Belt TP1003 Take-up Frames Bearing Parts & Kits - TP1003
Part #:10427788
Catalog #:TP1003
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Material: | Mild Steel | Mounting Plate Width (in): | 7/8 in |
| Centerline of Frame to Bottom of Mounting Pad (in): | 3 11/16 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Minimum Mounting Plate Bolt Hole Spacing (in): | 2 15/16 in | Adjusting Screw Thread Size (in): | 5/8 - 11 NC in |
| Housing Coating: | POWDER COATED | Product: | TP Take-up Frames |
| Maximum Mounting Plate Bolt Hole Spacing (in): | 4 5/16 in | Mounting Pad Width (in): | 1 1/2 in |
| Series: | TP Take-up Frames | Bearing Housing: | TUFR TELESCOPING PB 3IN |
| Adjusting Screw Square Drive (in): | 3/8 in | Frame Bolt Hole Spacing in Width Direction (in): | 2 5/8 in |
| Mounting Plate Bolt Size (in): | 3/8 in | Bearing Type: | NO BEARING |
| Mounting Pad Height (in): | 1/4 in | Frame Length (in): | 6 7/8 in |
| Bearing Housing Material: | STEEL | Mounting Plate Length (in): | 5 1/4 in |
| Mounting Bolt Size (in): | 3/8 in | Frame Type: | T-Frame Protected Screw for Pillow Block Mounting |
| Take-up Frame Assembly Type: | T-Frame Protected Screw Take-Up for Pillow Block Mounting | Frame Bolt Hole Spacing (in): | 3 9/16 in |
| Distance from Frame Bolt Hole Center to Mounting Plate Face (in): | 1 1/2 in | Travel Length (in): | 3 in |
General Specifications
| UPC: | 662327983154 | Weight: | 3.00 LB |

