Link-Belt TP2503 Take-up Frames Bearing Parts & Kits - TP2503
Part #:10438525
Catalog #:TP2503
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Adjusting Screw Thread Size (in): | 3/4 - 10 NC in | Mounting Plate Bolt Size (in): | 1/2 in |
| Mounting Plate Length (in): | 7 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Type: | NO BEARING | Mounting Pad Width (in): | 2 1/32 in |
| Travel Length (in): | 3 in | Maximum Mounting Plate Bolt Hole Spacing (in): | 5 11/16 in |
| Adjusting Screw Square Drive (in): | 1/2 in | Mounting Pad Height (in): | 1/4 in |
| Bearing Housing: | TUFR TELESCOPING PB 3IN | Minimum Mounting Plate Bolt Hole Spacing (in): | 3 13/16 in |
| Housing Coating: | POWDER COATED | Mounting Bolt Size (in): | 1/2 in |
| Centerline of Frame to Bottom of Mounting Pad (in): | 4 in | Frame Material: | Mild Steel |
| Take-up Frame Assembly Type: | T-Frame Protected Screw Take-Up for Pillow Block Mounting | Distance from Frame Bolt Hole Center to Mounting Plate Face (in): | 1 7/8 in |
| Frame Bolt Hole Spacing (in): | 4 3/8 in | Frame Bolt Hole Spacing in Width Direction (in): | 3 in |
| Frame Type: | T-Frame Protected Screw for Pillow Block Mounting | Series: | TP Take-up Frames |
| Frame Length (in): | 8 1/2 in | Product: | TP Take-up Frames |
| Mounting Plate Width (in): | 1 1/8 in | Bearing Housing Material: | STEEL |
General Specifications
| UPC: | 662327986155 | Weight: | 4.40 LB |

