Link-Belt TP3006 Take-up Frames Bearing Parts & Kits - TP3006
Part #:10434106
Catalog #:TP3006
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Maximum Mounting Plate Bolt Hole Spacing (in): | 8 11/16 in | Housing Coating: | POWDER COATED |
| Take-up Frame Assembly Type: | T-Frame Protected Screw Take-Up for Pillow Block Mounting | Frame Length (in): | 11 1/8 in |
| Frame Bolt Hole Spacing (in): | 6 1/8 in | Mounting Pad Width (in): | 2 27/32 in |
| Product: | TP Take-up Frames | Centerline of Frame to Bottom of Mounting Pad (in): | 5 1/4 in |
| Mounting Bolt Size (in): | 5/8 in | Bearing Type: | NO BEARING |
| Travel Length (in): | 6 in | Frame Bolt Hole Spacing in Width Direction (in): | 4 in |
| Minimum Mounting Plate Bolt Hole Spacing (in): | 5 9/16 in | Mounting Plate Width (in): | 1 1/2 in |
| Adjusting Screw Thread Size (in): | 7/8 - 9 NC in | Adjusting Screw Square Drive (in): | 1/2 in |
| Frame Type: | T-Frame Protected Screw for Pillow Block Mounting | Mounting Pad Height (in): | 1/4 in |
| Mounting Plate Bolt Size (in): | 5/8 in | Distance from Frame Bolt Hole Center to Mounting Plate Face (in): | 2 1/4 in |
| Bearing Housing Material: | STEEL | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Bearing Housing: | TUFR TELESCOPING PB 6IN | Frame Material: | Mild Steel |
| Series: | TP Take-up Frames | Mounting Plate Length (in): | 10 in |
General Specifications
| UPC: | 662327983215 | Weight: | 11.00 LB |

