Link-Belt TP40018 Take-up Frames Bearing Parts & Kits - TP40018
Part #:10426318
Catalog #:TP40018
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Material: | Mild Steel | Distance from Frame Bolt Hole Center to Mounting Plate Face (in): | 3 1/2 in |
| Product: | TP Take-up Frames | Mounting Pad Width (in): | 3 1/2 in |
| Frame Bolt Hole Spacing (in): | 26 in | Frame Type: | T-Frame Protected Screw for Pillow Block Mounting |
| Travel Length (in): | 18 in | Centerline of Frame to Bottom of Mounting Pad (in): | 7 1/2 in |
| Take-up Frame Assembly Type: | T-Frame Protected Screw Take-Up for Pillow Block Mounting | Adjusting Screw Square Drive (in): | Pinned Nut in |
| Frame Bolt Hole Spacing in Width Direction (in): | 5 1/2 in | Series: | TP Take-up Frames |
| Mounting Plate Length (in): | 14 in | Adjusting Screw Thread Size (in): | 1 1/4 - 7 NC in |
| Minimum Mounting Plate Bolt Hole Spacing (in): | 8 1/2 in | Mounting Pad Height (in): | 1/4 in |
| Maximum Mounting Plate Bolt Hole Spacing (in): | 11 3/4 in | Mounting Bolt Size (in): | 3/4 in |
| Frame Length (in): | 33 3/4 in | Mounting Plate Bolt Size (in): | 3/4 in |
| Mounting Plate Width (in): | 2 1/8 in |
General Specifications
| UPC: | 662327983277 | Weight: | 52.10 LB |

