Link-Belt TPT1006 Take-up Frames Bearing Parts & Kits - TPT1006
Part #:10426319
Catalog #:TPT1006
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Frame Type: | T-Frame Protected Screw for Tapped Base Pillow Block Mounting | Mounting Plate Bolt Hole Spacing (in): | 2 in |
| Distance from Frame Bolt Hole Center to Mounting Plate Face (in): | 1 1/2 in | Mounting Plate Length (in): | 3 in |
| Housing Coating: | POWDER COATED | Frame Bolt Hole Spacing in Width Direction (in): | 2 5/8 in |
| Mounting Bolt Size (in): | 3/8 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Adjusting Screw Square Drive (in): | 3/8 in | Mounting Pad Width (in): | 1 1/2 in |
| Frame Material: | Mild Steel | Centerline of Frame to Bottom of Mounting Pad (in): | 3 11/16 in |
| Mounting Pad Height (in): | 1/4 in | Mounting Plate Width (in): | 7/8 in |
| Travel Length (in): | 6 in | Bearing Housing Material: | STEEL |
| Product: | TPT Take-up Frames | Bearing Type: | NO BEARING |
| Series: | TPT Take-up Frames | Take-up Frame Assembly Type: | T-Frame Protected Screw Take-Up for Tapped Base Pillow Block Mounting |
| Frame Length (in): | 10 3/8 in | Frame Bolt Hole Spacing (in): | 7 1/16 in |
| Mounting Plate Bolt Size (in): | 3/8 in | Adjusting Screw Thread Size (in): | 5/8 - 11 NC in |
| Bearing Housing: | TUFR TELESCOPING TB 6IN |
General Specifications
| UPC: | 793699006209 | Weight: | 4.00 LB |

