Link-Belt TQP1006 Take-up Frames Bearing Parts & Kits - TQP1006
Part #:10412317
Catalog #:TQP1006
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Plate Width (in): | 1 1/2 in | Product: | TQP Take-up Frames |
| Adjusting Screw Thread Size (in): | 5/8 - 11 NC in | Bearing Housing: | TUFR TELESCOPING PS PB 6IN |
| Travel Length (in): | 6 in | Bearing Brand: | LINK-BELT 200 SERIES BALL |
| Mounting Plate Bolt Size (in): | 3/8 in | Centerline of Frame to Bottom of Mounting Pad (in): | 3/4 in |
| Frame Length (in): | 10 3/8 in | Frame Type: | Quick-Release T-Frame Protected Screw Take-Up |
| Adjusting Screw Square Drive (in): | 3/8 in | Bearing Housing Material: | STEEL |
| Mounting Plate Length (in): | 5 1/4 in | Distance from End of Adjustment Screw to Latch Support (in): | 3 23/32 in |
| Maximum Mounting Plate Bolt Hole Spacing (in): | 4 5/16 in | Minimum Mounting Plate Bolt Hole Spacing (in): | 2 15/16 in |
| Frame Height (in): | 3 7/16 in | Take-up Frame Assembly Type: | Quick-Release T-Frame Protected Screw Take-Up |
| Series: | TQP Take-up Frames | Housing Coating: | POWDER COATED |
| Bearing Type: | NO BEARING |
General Specifications
| UPC: | 662327983406 | Weight: | 4.00 LB |

